??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
20 mm
Part Number
034260
Description
F2B-LT7-20M
Weight
.54 kg
A
23.0 mm
B
122.2 mm
C
28.6 mm
D
89.7 mm
Bolt Diameter
10.0 mm
H
12.7 mm
J
4.0 mm
L
34.9 mm
M
60.3 mm
N
38.1 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.